??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1021.700 Thrust Angle
HELP_VARIABLE
Company
Halder
Description
EH 1021. - Thrust Angles
Bill of material
1021.700 Thrust Angle
BESTNR
Ref. No.
1021.700
B
39 mm
H1
115 mm
H3
77 mm
H4
97 mm
RIPPE
Position of web
links
G
Weight
700 g
SYSTEM
System
V40
Embedded user actions